Business Process Integration and Unified Communications

Toshiba’s IP communication solutions are designed to drive business process integration and unified communications to create value, efficiency, and maximize return on investment for our customers.

Choice of Telephones

The versatile Strata CIX systems support all types of telephones and devices, including a complete line of IP telephones, SoftIPT® soft phones on notebook computers and PDAs, wireless IP telephones, add-on modules, DSS consoles, attendant consoles, as well as SIP telephones, analog telephones, and Toshiba digital telephones. With the flexibility you want, you can build the communication system you need.


4-line Backlit LCD with 10 programmable buttons and LCD key labels and integrated browser
IP5131-SDL

9-line Backlit LCD with
10 programmable buttons,
and LCD key labels and
integrated browser
4-line Backlit LCD with 20 programmable buttons
IP5132-SD

4-line Backlit LCD with
20 programmable buttons
4-line Backlit LCD with 10 programmable buttons (available with or without local CO line interface)
IP5022-SD, IP5122-SD, or
IP5122-SDC

4-line LCD (available with
or without backlit LCD)
10 programmable buttons
(available with or without
local CO line interface)
Backlit LCD Add-On Module with 10 programmable buttons
LM5110

Backlit LCD Add-On Module
with 10 programmable buttons
Add-On Module with 20 programmable buttons
KM5020

Add-On Module with
20 programmable buttons
DSS/BLF Console with 60 programmable buttons
IDM5060

DSS/BLF Console with
60 programmable buttons

IP Communication Systems

Toshiba’s Strata® CIX™ family of IP business communication systems help you communicate where and when you need to, keeping your customers connected and employee productivity at its peak. Toshiba’s innovative system architecture allows you to implement an all IP solution, all digital, or a mix of IP and digital telephones that meet your needs. You can migrate to IP capabilities as your organization’s needs change.

The Toshiba Strata CIX Includes:
CIX40 CIX100 CIX200 CIX670 CIX1200
Supports 4-11 trunks or 8-40 voice telephones depending upon configuration Supports up to 64 trunks or 72 voice telephones and combinations up to 112 total Supports up to 96 trunks or 160 voice telephones and combinations up to 192 total Supports up to 264 trunks or 560 voice telephones and combinations up to 672 total

Supports up to 440 trunks or 1,000 voice telephones and combinations up to 1,152 total

(Scheduled Availability
Summer 2008)