Telecommunication Products Accessibility Statement of Purpose
Toshiba’s Telecommunication Systems Division strives to make our telecommunication products accessible for every customerIPedge & Strata CIX Telecommunication Systems Compliance with the Americans with Disabilities Act (ADA)
These bulletins show compliance with the
Section 508 of the Rehabilitation Act Subsection 1194.23 for
Toshiba Telecommunication products.
IPedge Bulletin
Strata CIX Bulletin
Voluntary Product Accessibility Template (VPAT)
A Voluntary Product Accessibility Template, or VPAT, is a standardized form developed by the Information Technology Industry Council to show how a software product meets key regulations of Section 508 of the Rehabilitation Act. The act requires all agencies and departments of the U.S. federal government to make electronic information and technology accessible to federal employees and members of the public with disabilities.
For more information, download our Detailed Voluntary Product Accessibility Template.
IPedge Declarations of Conformity
Audio Codes and Epygi Gateways connect to the PSTN.Mediant 1000
MP-11x
Strata CIX of Conformity
CTX28–is covered in the following SDoC
HFD-T4073, HFD-T4074, HFD-T6111, HFD-T6112
CIX40–is covered in the following SDoC
HFD-T6111, HFD-T6112, HFD-T6113, HFD-T6695
CTX100–is covered in the following SDoC
HFD-T2725, HFD-T2724, HFD-T2750, HFD-T6695
CIX100–is covered in the following SDoC
HFD-T6111, HFD-T6112, HFD-T6113, HFD-T6695
CIX200–is covered in the following SDoC
HFD-T6111, HFD-T6112, HFD-T6113, HFD-T6695
CIX670–is covered in the following SDoC
HFD-T3734, HFD-T3735, HFD-T3736, HFD-T6111, HFD-T6112, HFD-T6113, HFD-T6695
For further information, contact:
TSD Accessibility
Telecommunication Systems Division
9740 Irvine Blvd
Irvine, CA 92618-1697
Or locate an Authorized Dealer in your area.
NOTICE: This information is supplied for research purposes only and is subject to change.