For Sales and Support Call:800-222-5805 Locate a Dealer »
Dealers Portal »
Toshiba Telecommunication Systems Division

IPMobility (Available for IPedge and Strata CIX telephone systems)

By Toshiba America Information Systems

IP Mobility App


IPMobility, compatible with Toshiba’s IPedge® and Strata® CIX™ telephone systems, allows the mobile device to act as an extension of the office desk phone by providing a single-number reach to the user. With single-number reach, the mobile device can be used interchangeably with the office phone to make and receive calls. Presence status such as ‘busy,’ ‘out of office,’ can also be set, allowing the user to designate handling of incoming calls. The user can also easily access key voice messaging functionality and manage administration of the voice mailbox without dialing into the voice mail system and navigating key presses or voice commands.

While using IPMobility, users can still make and receive phone calls
and access the voice mail of their mobile device.

IPMobility - Available on the App Store IPMobility - Get it on Google Play


Call Manager™ Mobile (Available for VIPedge cloud-based telephone solution)

By Toshiba America Information Systems

Call Manager Mobile App


Call Manager Mobile is Toshiba’s Unified Communications client application that empowers users to take their office calls and instant messages on their mobile phones just as if they were at their desks. It is compatible with Toshiba’s VIPedge® cloud-based telephone solution for business users. Call Manager Mobile provides users with enhanced presence information; single and group instant messaging including multiple simultaneous sessions; and broadcast messaging. It also integrates with Toshiba’s IPMobility solution, providing single-number reach for both incoming and outgoing calls, so users only need to provide their office telephone numbers to make and receive calls on multiple endpoint devices. With IPMobility integration, users are also able to access advanced system calling features, including direct-extension dialing, call transfer, call record, and more.

While using Call Manager Mobile, users can still make and receive phone calls
and access the voice mail of their mobile devices.

Call Manager Mobile - Available on the App Store Call Manager Mobile - Get it on Google Play