Toshiba Natinal Accounts Program

Toshiba Government Accounts Program

Video Collaboration and Communication VCS Video Communication & Collaberation
VCS™ Video Communication & Collaboration
Toshiba VCS™ Video Communication & Collaboration solution has made video applications virtually as easy to use as a traditional telephone, and because it’s compatible with Toshiba’s Strata® CIX™ IP telephone systems and telephone handsets, VCS offers a very affordable entry point into video communication and collaboration.

VCS provides affordable point-to-point, three-party video communication, desktop/application sharing, file transfer, and message board capabilities. VCS brings Video telephony to Strata IP telephones, digital telephones and SoftIPT® soft phones by adding video communications to traditional voice conversations.

Maximizes Productivity via Remote Video Communication and Collaboration
VCS applications take productivity to a new level by allowing remote workers to see, hear, interact and collaborate on projects together, no matter where they are physically located. Whether it’s used for daily organizational calls or VIP communication, you can conduct remote in-person meetings, virtual work group discussions, field engineer support, sales staff support, product prototype demonstrations and much more.

From the Session Member List, users can view all VCS members and can easily select those members they wish to take part in their collaboration sessions. Users can share their Windows® desktop and applications with each other, allowing them to enjoy a multimedia collaboration experience.

VCS can take the place of face-to-face meetings and therefore can dramatically reduce the cost of business travel and can enhance productivity and quality of work.

VCS Product Highlights
Fully integrated with the Strata CIX systems including multiple systems networked via Strata Net.

Pre-installed when shipped with the Strata Media Application Server (MAS) and managed by VCSManager, VCS easily extends the user’s multi media experience with the VCS client running on their Windows XP computer.

Video–Friendly and easy to use automatic interface, allows users to see, hear and interact with each other, without having to click a mouse or push a button to start or stop their video communication.

Collaboration–The VCS collaboration console enables Strata users to share their desktop, applications or documents. Users can collaborate on projects or workgroup discussions and can edit the same materials during their voice communication session (independent of video).

File Transfer–The VCS File Transfer console enables easy sending/receiving of fi les during collaboration sessions.

Message Board–An easy to use Message Board console enables VCS users to type text messages during collaboration sessions.

Functionality is integrated into the telephony capabilities, with features specifically tailored to handle video telephony, including:

  1. Automatic start and log on options
  2. Default Video Display On or Off
  3. Select Default Video Display Setting
  4. Self Video Preview
  5. Station Hunting
  6. Video Forward
  7. Video Hold
  8. Video Park/Pickup (local node only)
  9. Video Transfer

Download the Video Collaboration and Communication (VCS) Data Sheet


©2008 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map