Capacities
672 Universal ports
264 CO lines/560 station users
Chassis Measurements
Base Cabinet
Width: 26.5 in. (673 mm)
Depth: 10.3in. (262 mm)
Height: 11.6 in. (295 mm)
Expansion Cabinet (maximum 6)
Width: 26.5 in. (673 mm)
Depth: 10.3 in. (262 mm)
Height: 9.8 in. (249 mm)
Weight
Base cabinet 19.4 lbs. (14.0 Kg.)
Expansion cabinet 29.0 lbs. (13.1 Kg.)
Power Supply Unit (PSU)
Initially Built In (one per cabinet)
Primary AC Power
Input AC 120VAC, 4.0 amps maximum.
AC Frequency Single-phase (48Hz - 62Hz)
180 watts per cabinet (maximum)
Power Backup
Two or four 12VDC external batteries (80 ampere-hours max.) with built-in charger can provide power backup operation for 2 - 29 hours depending upon configuration (batteries optional)..
Chassis Installation
19” Rack-mount, Wall-mount, or Floor-mount.
Compliance
Safety: UL
EMC: FCC Part 15 Class A (Subpart A)
HAC and Volume Control: FCC Part 68
Network safety: TIA-968-2-A
FCC Registration
PBX: CJ6MUL-35934-PF-E
Hybrid: CJ6MUL-35933-MF-E
Key: CJ6MUL-35932-KF-E
Operating Temperature
32~104° F (0~40° C)
Storage Temperature
-4~140° F (-20~60° C)
Operating Humidity
20~80% relative humidity without condensation
Voice Mail Compatibility
Strata Media Application Server,
Stratagy ES, iES32, iES16, IVP8
CO Line Compatibility
Analog: Loop or ground start, DID, E&M
Digital: T1, ISDN PRI and BRI
IP: Strata Net IP, SIP Trunks
E911: CAMA and ISDN PRI
System Administration
Browser-based unified administration of PBX and voice mail functions.
eManager installation/maintenance for technicians and administrators.
My Phone Manager personal administration for individual users.
Standard System Features
Over 300 standard telephony features to provide the
functionality you need. |
Toshiba IP5000-Series IP Telephones
- IP5022-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character LCD
- IP5122-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
- IP5122-SDC full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD and analog CO line interface
- IP5132-SD full-duplex speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD
- IP5131-SDL full-duplex speakerphone with 10 programmable buttons and LCD key labels and 4-line x 24-character Backlit LCD
- Hitachi WIP5000E-A wireless SIP telephone
Toshiba DP5000-Series Digital Telephones
- DP5008 single-line telephone with one programmable button
- DP5018-S speakerphone with 10 programmable buttons
- DP5022-SD speakerphone with 10 programmable buttons and 4-line x 24-character LCD
- DP5122-SD speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
- DP5032-SD speakerphone with 20 programmable buttons and 4-line x 24-character LCD
- DP5132-SD speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD
- DP5130-SDL speakerphone with 10 programmable LCD-label buttons and 4-line x 24-character
Backlit LCD
Answer Position Options
20-button Add-On Module.
60-button DSS/BLF Console.
Strata Attendant Console uses PC as phone, or works with external IP-based handset.
User Mobility Options
SoftIPT soft phone client on laptop or tablet PC
via wi-fi W-LAN.
SoftIPT soft phone client on PDA via wi-fi W-LAN.
Wireless IP telephone support via wi-fi W-LAN.
Advanced Application Options
Add valuable options like Voice Mail/Auto Attendant, Unified Messaging, Automated Speech Recognition, Text-to-Speech, Interactive Voice Response, Automatic Call Distribution and Reporting, Voice Over Internet Protocol, Strata Net multiple system networking, FeatureFlex adaptability/customization tools, and more.
Multi-system Networking
Strata Net networking of up to 128 nodes via IP or ISDN PRI.
Feature Customization
FeatureFlex adaptability tools for feature creation/customization. |