Strata CIX40 - IP Communication Solutions For Small Business
Small businesses need big company performance
When it comes to telecommunications, the Strata® CIX40 IP business communication system delivers. Easy call handling scores points with employees and customers. Comprehensive features enable you to work just as you need. Scalability means you can expand capacity as your requirements change—without losing your initial investment. And because it's from Toshiba, you can count on unsurpassed reliability, audio clarity, and performance.




Strata CIX40 - Specifications

Capacities
4-11 Analog loop start CO lines with Caller ID
8-16 Digital telephones
4 Standard analog telephone ports
8-24 IP channels for connection of IP telephones or Strata Net networking
4-8 port, 40 hour voice recording storage, 374 mailbox
voice mail

Cabinet Measurements
Height: 18.0 in.
Width: 12.2 in.
Depth: 3.5 in.
Weight: 6.6 lbs.

Strata CIX40 Power Specifications
Cabinet has built-in power supply
Input Voltage Rating: 90-264VAC
Input Current Rating: 1.5A Max.
Input Frequency: 50/60Hz
AC Adapter Output Voltage: +15V/4.0A
Voltage of Inside Power Switch: -27.3V/+5.0V
Power Failure Backup: 1 or 2 HPFB-6
Grounding: Less than 1 Ohm Using Third Wire Ground

Power Backup
One or two Battery Back-up Modules (HPFB-6) can provide power backup operation for 1 - 2 hours, depending upon configuration, in case of AC power loss.

Chassis Installation
Wall-mount (preferred) or table top.

Compliance
Safety: UL
EMC: FCC Part 15 Class A (Subpart A)
HAC and Volume Control: FCC Part 68
Network safety: TIA-968-2-A

FCC Registration
Hybrid: CJ6MF03BDTCHS40, fully-protected multifunction systems
Key: CJ6KD03BDTCHS40, key systems for
analog applications

Operating Temperature
32~104° F (0~40° C)

Storage Temperature
-4~140° F (-20~60° C)

Operating Humidity
20~80% relative humidity without condensation

Voice Mail Compatibility
GVPH1A Integrated Voice Mail
Strata Media Application Server

CO Line Compatibility
Analog:  Loop start with Caller ID
IP:  Strata Net IP, SIP Trunks

System Administration
Browser-based unified administration of PBX and
voice mail functions.
eManager installation/maintenance for technicians
and administrators.
My Phone Manager personal administration for individual users.

Standard System Features
Over 300 standard telephony features to provide the functionality you need.

Toshiba IP5000-Series IP Telephones

  1. IP5022-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character LCD
  2. IP5122-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
  3. IP5122-SDC full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD and analog CO line interface
  4. IP5132-SD full-duplex speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD 
  5. IP5131-SDL full-duplex speakerphone with 10 programmable buttons and LCD key labels and 4-line x 24-character Backlit LCD
  6. Hitachi WIP5000E-A wireless SIP telephone

Toshiba DP5000-Series Digital Telephones

  1. DP5008 single-line telephone with one programmable button
  2. DP5018-S speakerphone with 10 programmable buttons
  3. DP5022-SD speakerphone with 10 programmable buttons and 4-line x 24-character LCD
  4. DP5122-SD speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
  5. DP5032-SD speakerphone with 20 programmable buttons and 4-line x 24-character LCD
  6. DP5132-SD speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD
  7. DP5130-SDL speakerphone with 10 programmable LCD-label buttons and 4-line x 24-character
    Backlit LCD

Answer Position Options
20-button Add-On Module.
60-button DSS/BLF Console.
Strata Attendant Console uses PC as phone, or works with external IP-based handset.

User Mobility Options
SoftIPT soft phone client on laptop or tablet PC
via wi-fi W-LAN.
SoftIPT soft phone client on PDA via wi-fi W-LAN.
Wireless IP telephone support via wi-fi W-LAN.

Advanced Application Options
Add valuable options like Voice Mail/Auto Attendant, Unified Messaging, Automated Speech Recognition, Text-to-Speech, Interactive Voice Response, Automatic Call Distribution and Reporting, Voice Over Internet Protocol, Strata Net multiple system networking, FeatureFlex adaptability/customization tools, and more.

Multi-system Networking
Strata Net networking of up to 128 nodes via IP.

Feature Customization
FeatureFlex adaptability tools for feature creation/customization.


©2009 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map