Strata CIX200 - IP Communication Solutions for Medium-Large Businesses
The Power of IP to Enhance Business Communications
Take enterprise-wide communication to a whole new level with an IP communication system that integrates your voice, data networking, and application solutions. One that combines the advantages of network-based telephony and the features of PBX systems, as well as valuable options like Voice Mail/Auto Attendant/Unified Messaging, Automatic Call Distribution, Strata Net multiple system networking, FeatureFlex® adaptability/customization tools, and more to improve your business’ overall productivity and customer service. Strata® CIX™200 is the ultimate, modular, scalable, networkable communication system for your growing business.


Strata CIX200 - Specifications
Capacities
192 Universal ports
96 CO lines/160 station users

Chassis Measurements
Base Cabinet
Width (without bracket): 17.3 in. (440 mm)
Width (with bracket): 19.0 in. (483 mm)
Depth: 16.1 in. (410 mm)
Height: 3.5 in. (89 mm)
Expansion Cabinet
Width (without bracket): 17.3 in. (440 mm)
Width (with bracket): 19.0 in. (483 mm)
Depth: 16.1 in. (410 mm)
Height: 3.5 in. (89 mm)

Weight
Base cabinet 16.0 lbs. (7.2 Kg.)
Expansion cabinet 16.0 lbs. (7.2 Kg.)

Power Supply Unit (PSU)
Initially Built In (one per cabinet)

Primary AC Power
Input AC 120VAC, 4.0 amps maximum.
AC Frequency Single-phase (45Hz - 65Hz)
480 watts per cabinet (maximum)

Power Backup
An Uninterruptible Power Supply (UPS) is required for power backup on a CIX200. The UPS is similar to the ones used for computer systems and networking equipment.

Chassis Installation
19” Rack-mount (preferred) or Table top.
Standard 19” rack-mounting, IEC297-1 (EIA RS 310-D),
465.1 mm (front face screw pitch - width)

Compliance
Safety: UL
EMC: FCC Part 15 Class A (Subpart A)
HAC and Volume Control: FCC Part 68
Network safety: TIA-968-2-A

FCC Registration
PBX: CJ6PF03BDTCHS192
Hybrid: CJ6MF03BDTCHS192
Key: CJ6KD03BDTCHS192

Operating Temperature
32~104° F (0~40° C)

Storage Temperature
-4~140° F (-20~60° C)

Operating Humidity
20~80% relative humidity without condensation

Voice Mail Compatibility
Strata Media Application Server,
Stratagy ES, iES32, iES16, IVP8

CO Line Compatibility
Analog:  Loop or ground start, DID, E&M
Digital:  T1, ISDN PRI and BRI
IP:  Strata Net IP, SIP Trunks
E911:  CAMA and ISDN PRI

System Administration
Browser-based unified administration of PBX and voice mail functions.
eManager installation/maintenance for technicians and administrators.
My Phone Manager personal administration for individual users.

Standard System Features
Over 300 standard telephony features to provide the
  functionality you need.

Toshiba IP5000-Series IP Telephones
  1. IP5022-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character LCD
  2. IP5122-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
  3. IP5122-SDC full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD and analog CO line interface
  4. IP5132-SD full-duplex speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD 
  5. IP5131-SDL full-duplex speakerphone with 10 programmable buttons and LCD key labels and 4-line x 24-character Backlit LCD
  6. Hitachi WIP5000E-A wireless SIP telephone

Toshiba DP5000-Series Digital Telephones

  1. DP5008 single-line telephone with one programmable button
  2. DP5018-S speakerphone with 10 programmable buttons
  3. DP5022-SD speakerphone with 10 programmable buttons and 4-line x 24-character LCD
  4. DP5122-SD speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
  5. DP5032-SD speakerphone with 20 programmable buttons and 4-line x 24-character LCD
  6. DP5132-SD speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD
  7. DP5130-SDL speakerphone with 10 programmable LCD-label buttons and 4-line x 24-character
    Backlit LCD

Answer Position Options
20-button Add-On Module.
60-button DSS/BLF Console.
Strata Attendant Console uses PC as phone, or works with external IP-based handset.

User Mobility Options
SoftIPT soft phone client on laptop or tablet PC
   via wi-fi W-LAN.
SoftIPT soft phone client on PDA via wi-fi W-LAN.
Wireless IP telephone support via wi-fi W-LAN.

Advanced Application Options
Add valuable options like Voice Mail/Auto Attendant, Unified Messaging, Automated Speech Recognition, Text-to-Speech, Interactive Voice Response, Automatic Call Distribution and Reporting, Voice Over Internet Protocol, Strata Net multiple system networking, FeatureFlex adaptability/customization tools, and more.

Multi-system Networking
Strata Net networking of up to 128 nodes via IP or ISDN PRI.

Feature Customization
FeatureFlex adaptability tools for feature creation/customization.


©2010 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map