Strata CIX1200 Telephone System for Your Enterprise
The Communication System that Grows with your Business
Toshiba’s Strata® CIX™1200 unifies, coordinates, and streamlines all your communications with comprehensive solutions for a full range of telecommunication needs. Add valuable options like Voice Mail/Auto Attendant/Unified Messaging, Automatic Call Distribution, Voice Over Internet Protocol, Strata Net multiple system networking and FeatureFlex™ adaptability/customization tools to improve your business’ overall productivity and customer service.




Strata CIX1200 - Specifications
Capacities
440 Trunks or 1,000 endpoints and
combinations up to 1,152 total.

Chassis Measurements
Base Cabinet
Width: 19 in. (483 mm)
Depth: 14 in. (358 mm)
Height: 10.5 in. (267 mm)
Weight: 22 lbs. (10.0 Kg.)

Expansion Cabinet (maximum 11)
Width: 19 in. (483 mm)
Depth: 14 in. (358 mm)
Height: 10.5 in. (267 mm)
Weight: 22 lbs. (10.0 kg)

Wall/floor-mount Chassis
Base Cabinet
Width: 26.5 in. (673 mm)
Depth: 10.3in. (262 mm)
Height: 11.6 in. (295 mm)
Weight: 31 lbs. (14 Kg.)

Expansion Cabinet (maximum 11)
Width: 26.5 in. (673 mm)
Depth: 10.3 in. (262 mm)
Height: 9.8 in. (249 mm)
Weight: 29 lbs. (13.1 kg)

Power Supply Unit (PSU)
Initially Built In (one per cabinet)

Primary AC Power
Input AC 120VAC, 208VAC, or 240VAC, 4.0 amps maximum.
AC Frequency Single-phase (48Hz - 62Hz).
180 watts per cabinet (maximum).

Power Backup
Two or four 12VDC external batteries (80 ampere-hours max.) with built-in charger can provide power
backup operation for 2 - 29 hours depending upon confi guration (batteries optional).

Chassis Installation
19” Rack-mount, Wall-mount, or Floor-mount.

Compliance
Safety: UL
EMC: FCC Part 15 Class A (Subpart A)
HAC and Volume Control: FCC Part 68
Network safety: TIA-968-2-A

FCC Registration
PBX: CJ6MUL-35934-PF-E
Hybrid: CJ6MUL-35933-MF-E
Key: CJ6MUL-35932-KF-E

Operating Temperature
32~104° F (0~40° C)

Storage Temperature
-4~140° F (-20~60° C)

Operating Humidity
20~80% relative humidity without condensation

Voice Mail Compatibility
Strata Media Application Server,
Stratagy ES, iES32, iES16, LVMU

Trunk Compatibility
Analog:  Loop or ground start, DID, E&M
Digital:  T1, ISDN PRI and BRI
IP:  Strata Net IP, SIP Trunks
E911:  CAMA and ISDN PRI

System Administration
Browser-based unifi ed administration of PBX and voice mail functions.
Network eManager® centralized installation/maintenance of all Strata CIX systems
for technicians and administrators.
eMonitor monitoring of alarm conditions fro
multiple Strata CIX systems.
My Phone Manager® personal administration for individual users.
Traffic measurement reports stored on local
SD flash memory card.

Standard System Features
Over 300 standard telephony features to provide
the functionality you need.

Toshiba IP5000-Series MEGACO+ models:

  1. IP5022-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character LCD
  2. IP5122-SD full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
  3. IP5122-SDC full-duplex speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD and analog CO line interface
  4. IP5132-SD full-duplex speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD 
  5. IP5131-SDL full-duplex speakerphone with 10 programmable buttons and LCD key labels and 4-line x 24-character Backlit LCD
  6. 802.3af Power-over-Ethernet compliant.
    Gigabit Ethernet switch for PC connection to your IP Network.
    802.1Q Virtual Local Area Network (VLAN) compliant.
    Hitachi WIP5000E-A Wireless SIP Telephone.

Toshiba DP5000-Series Digital Telephones

  1. DP5008 single-line telephone with one programmable button
  2. DP5018-S speakerphone with 10 programmable buttons
  3. DP5022-SD speakerphone with 10 programmable buttons and 4-line x 24-character LCD
  4. DP5122-SD speakerphone with 10 programmable buttons and 4-line x 24-character Backlit LCD
  5. DP5032-SD speakerphone with 20 programmable buttons and 4-line x 24-character LCD
  6. DP5132-SD speakerphone with 20 programmable buttons and 4-line x 24-character Backlit LCD
  7. DP5130-SDL speakerphone with 10 programmable LCD-label buttons and 4-line x 24-character Backlit LCD with
    contrast adjustment.

Analog Device Compatibility
Dealer-supplied standard telephones with or without Caller ID, FAX machines, modems, etc.

Answer Position Options
LM5110 Add-On Module with 10 programmable Backlit LCD-label buttons.
KM5020 Add-On Module with 20 programmable buttons.
IDM5060 and DDM5060 DSS/BLF Console with 60 programmable buttons.
Strata PC Attendant Console.

User Mobility Options
SoftIPT® soft phone client on laptop or tablet PC via Wi-Fi Wireless LAN or Internet.
SoftIPT soft phone client on PDA via Wi-Fi Wireless LAN or Internet.
Wireless IP telephone support via Wi-Fi Wireless LAN.
Cordless digital telephone.

Advanced Application Options
Add valuable options like Voice Mail/Auto Attendant, Unifi ed Messaging, Fax Integration, Automated Speech Recognition,
Text-To-Speech, Interactive Voice Response, Automatic Call Distribution and Reporting, Uniform Call Distribution,
Voice Over IP, Strata Net multiple system networking, Info Manager® Web-based telephone applications,
FeatureFlex adaptability/customization tools, centralized network SMDR, and more.

Multi-system Networking
Strata Net networking of up to 128 nodes via IP or ISDN PRI.

Feature Customization
FeatureFlex adaptability tools for feature creation/customization.

 


©2009 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map