Strata CIX1200 Telephone System for Your Enterprise
The Communication System that Grows with your Business
Toshiba’s Strata® CIX™1200 unifies, coordinates, and streamlines all your communications with comprehensive solutions for a full range of telecommunication needs. Add valuable options like Voice Mail/Auto Attendant/Unified Messaging, Automatic Call Distribution, Voice Over Internet Protocol, Strata Net multiple system networking and FeatureFlex™ adaptability/customization tools to improve your business’ overall productivity and customer service.


Strata CIX1200 Overview
Powerful Strata CIX1200 IP Telephone System Features & Capabilities
Strata CIX1200 VoIP business communications system delivers big-company features at an affordable price for enterprise. Supporting up to 1,152 ports, Strata CIX1200 system is designed for up to 1,000 users, and the networking capabilities of Strata CIX1200 make it a perfect solution for a headquarters site that is networked to small or remote offices or retail/restaurant locations. The Strata CIX1200 system can be networked with other Toshiba Strata CIX systems, from other CIX1200 systems all the way down to the small 40-port Strata CIX40 system. It can be networked for up to a total of 128 sites to accommodate larger capacity or distributed configurations.

Strata CIX1200 integrates voice, data networking, and applications solutions to deliver a superior return on your investment.

  1. Expandable up to 1152 ports-and even more by networking multiple IP systems with Strata Net multi-system networking
  2. Voice Mail and voice processing capabilities include Auto Attendant, Voice Mail, Unified Messaging, Automated Speech Recognition (ASR), Text-to-Speech (TTS), and Interactive Voice Response (IVR) capabilities
  3. Call Center features allow you to answer incoming customer calls with utmost efficiency
  4. Advanced Voice Mail Applications can be added to fit your business needs
  5. Mobility solutions with a full line of integrated SoftIPT® softphone, cordless and wireless telephones allow you to take telephone functionality when you’re on the go in the office, or out of the office
  6. Fully upgradeable, protecting your technology investment

Advanced Applications
Toshiba’s Media Application Server (MAS) connects to Strata CIX IP Systems via Ethernet and hosts a variety of value-added applications integrated within one platform. Applications include:

  1. Auto Attendant and Voice Mail
  2. Unified Messaging and Fax Integration
  3. Automated Speech Recognition (ASR)
  4. Text-to-Speech (TTS)
  5. Interactive Voice Response (IVR)
  6. Automatic Call Distribution (ACD) and ACD Reporting
  7. FeatureFlex™ features customization/adaptability tools
  8. Browser-based system administration
  9. 3rd party Computer Telephony Integration (CTI) applications

Configuration Flexibility
Strata CIX1200 provides the configuration flexibility your growing business requires. All Toshiba’s Strata CIX systems allow you to build the communication system your business needs now, and lets you expand as your needs grow. Strata CIX delivers on the promise of IP telephony by providing all the features and benefits of traditional business communications systems on a converged IP platform. It is the most efficient, easy-to-use, and customizable telecommunication system available today.

Toshiba’s Strata CIX Family of IP Systems

Toshiba’s innovative system architecture allows you to implement an all IP solution, all digital, or a mix of IP and digital telephones that meet your needs. You can migrate to IP capabilities as your organization’s needs change.

The Toshiba Strata CIX Includes:
CIX40 CIX100 CIX200 CIX670 CIX1200
Supports 4-11 trunks or 8-40 telephones depending upon configuration

Supports up to 64 trunks or 72 telephones and combinations up to 112 total Supports up to 96 trunks or 160 telephones and combinations up to 192 total Supports up to 264 trunks or 560 telephones and combinations up to 672 total

Supports up to 440 trunks or 1,000 telephones and combinations up to 1,152 total

Strata CIX IP Systems provide the configuration flexibility you want to build the communications system you need now, and expand as your needs grow.

  1. Supports a complete line of Toshiba IP and digital telephones, analog telephones, as well as analog and digital Public Switched Telephone Network (PSTN) interfaces, IP network interfaces and SIP Trunks, and Strata Net multi-system networking interfaces. Configure your communication system to include any combination of these devices and know that they’ll work together seamlessly.
  2. Grow as you need with the modular architecture of the Strata CIX that enables you to add capacity and new capabilities.
  3. Whether you’re ready for IP telephony today or sometime down the road, your options allow you to decide when and where it makes sense for you to deploy IP telephony or legacy equipment migrated from other systems.

Learn More about Toshiba’s Strata CIX Family of IP Business Telephone Systems >


©2009 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map