IP Business Telephones
Toshiba business telephones and consoles are designed to take the knocks of any busy workplace. We add in an ingenious concept called simplicity that makes advanced features easy-to-use and easy to customize. High performance doesn’t have to mean highly complicated.
IP telephony eliminates long distance charges between branch locations, extending telephone system capabilities to remote locations, seamlessly connecting wired and wireless systems, and taking Internet ROI to a whole new level. Toshiba IP technology gives you the power to use your private intranet or the Internet to extend full telephone system functionality to any location in the world.
Sleek, functional styling
Improve your office ergonomics with the slim profile and unique tilting base that adjusts to eight perfect angles.
Each IP 5000-series model offers:
- Integrated Gigabit Ethernet switch for fastest access to high speed network connections
- Large, backlit display for superior readability in variable light environments
- Sleek low profile design and unique tilt-base for versatile phone placement
- Off Hook Call Announce through speaker or handset
- Full duplex speakers for superior sound
- Onscreen prompts that help you complete common tasks
- Programmable one-touch buttons for fast access to calling functions
- HTML and Java support with customizable applications
- Integrated Headset Interface

IP5131-SDL
9-line Backlit LCD with
10 programmable buttons,
and LCD key labels and
integrated browser |

IP5132-SD
4-line Backlit LCD with
20 programmable buttons
|

IP5022-SD, IP5122-SD, or
IP5122-SDC
4-line LCD (available with
or without backlit LCD)
10 programmable buttons
(available with or without
local CO line interface)
|

LM5110
Backlit LCD Add-On Module
with 10 programmable buttons |

KM5020
Add-On Module with
20 programmable buttons |

IDM5060
DSS/BLF Console with
60 programmable buttons |

CIX Attendant Console
Toshiba SoftIPT® Softphone
Toshiba gives you the power to stay connected using wireless SoftIPT soft phone clients that run on your laptops, tablet PCs, or PDAs via your wireless local area network (WLAN). You can roam anywhere your WLAN goes and maintain voice and data functionality.

Toshiba SoftIPT® Softphone
Wireless IP Telephone
For mobility solutions requiring wider area coverage within the enterprise, Toshiba’s relationship with Polycom® provides wireless telephone features that are fully integrated with Toshiba Strata systems. Polycom offers a complete portfolio of SpectraLink Wireless Telephones for the workplace and is dedicated to meeting the communication needs of mobile workers. SpectraLink Telephones operate within your facility’s micro-cellular architecture or over your WLAN. You can leverage your existing investment by converging voice and data applications on the same WLAN.

SpectraLink Onsite Wireless Telephones